Topology | Buck Converter |
Input voltage | 3.3-36 V |
Output 1 | 5 V |
Output 2 | 3.3 V |
IC revision | 1.0 |
The MPQ2451-5/33 is a high-frequency, stepdown, switching regulator with an integrated,high-voltage, high-side power MOSFET. It efficiently outputs up to 0.6A, with current-mode control for fast loop response. The wide 3.3V-to-36V input range accommodates a variety of automotive step-down applications, and the 3μA shutdown-mode quiescent currentallows use in battery-powered applications.The MPQ2451-5/33 achieves high powerconversion efficiency over a wide load range by scaling down the switching frequency underlight-load conditions to reduce switching and gate driving losses. Frequency fold-back prevents inductor current runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.The MPQ2451-5/33 is available in cost-effective SOT23-6L and QFN-6L packages.
Guaranteed Industrial/Automotive Temp.Ranges
90% Efficiency
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7440430022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT | – | 28 | 4828 | – | |||
744043003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT | – | 35 | 4828 | – | |||
7447785004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | – | 2.5 | 53 | SMT | 2.65 | 78 | 6033 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440430022 | SPEC | ||
744043003 | SPEC | ||
7447785004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|