IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MPQ4456

Industrial Grade ,1A, 4MHz, 36V StepDown Converter

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Switching frequency4000 kHz
Output 112 V / 1 A
IC revision1.01

Description

The MPQ4456 is a high frequency step.down switching regulator with an integrated internal high.side high voltage power MOSFET. It provides 1 A output with current mode control for fast loop response and easy compensation.The wide 3.8V to 36V input range accommodates a variety of step.downapplications, including those in automotive systems. A 1204A operational quiescent current is suitable for use in battery.powered applications.Special controlled circuitry allows the MPQ4456 to maintain PWM operation at low output currents. This lowers noise by reducing the pulse skipping.By switching at 4MHz, the MPQ4456 prevents EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.The MPQ4456 is available in thin 10.pin 3mm x 3mm TQFN package.

Features

  • Guaranteed Industrial Temp Range
  • 120?A Quiescent Current
  • Wide 3.8V to 36V Operating Input Range
  • 300mA Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Ceramic Capacitor Stable
  • Internal Soft.Start
  • Extended PWM Operation Reduces Noise
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 36V
  • Available in 10.Pin 3x3 TQFN Package

Typical applications

  • Distributed Power Systems
  • Automotive Systems
  • High Voltage Power Conversion
  • Industrial Power Systems
  • Battery Powered Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771122SPEC
8 files WE-PD SMT Power Inductor 22 6 3.7 36 13.5 1260 Standard
Order Code Data­sheet Simu­lation
744771122SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples