IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MPQ4459

Industrial Grade,1.5A, 4MHz, 36V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency4000 kHz
Output 112 V / 1.5 A
IC revision1.01

Description

The MPQ4459 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 1.5A output with current mode control for fast loop response and easy compensation. The wide 4.5V to 36V input range accommodates a variety of step-down applications, including those in automotive systems. A 100µA operational quiescent current is suitable for use in battery-powered applications. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 4MHz, the MPQ4459 prevents EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications. The MPQ4459 is available in thin 10-pin 3x3mm TQFN package

Features

  • Guaranteed Industrial Temp Range
    • 100μA Quiescent Current
    • Wide 4.5V to 36V Operating Input Range
    • 150mΩ Internal Power MOSFET
    • Up to 4MHz Programmable Switching Frequency
    • Ceramic Capacitor Stable
    • Internal Soft-Start
    • Precision Current Limit without a Current Sensing Resistor
    • Up to 95% Efficiency
    • Output Adjustable from 0.8V to 36V
    • Available in 10-Pin 3x3mm TQFN Package

Typical applications

  • Distributed Power Systems
  • Automotive Systems
  • Battery Powered Systems
  • High Voltage Power Conversion
  • Industrial Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771122SPEC
8 files WE-PD SMT Power Inductor 22 6 3.7 36 13.5 1260 Standard
Order Code Data­sheet Simu­lation
744771122SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples