Topology | Buck Converter |
Input voltage | 3.8-55 V |
Switching frequency | 2000 kHz |
Output 1 | 5 V |
Output 2 | 3.3 V / 2 A |
Output 3 | 1.8 V |
IC revision | 1.1 |
The MPQ4560 is a high-frequency, step-down,switching regulator with an integrated, highside, high-voltage, power MOSFET. It provides a 2A output with current mode control for fast loop response and easy compensation. The wide 3.8V-to-55V input range accommodates a variety of step-down applications, including those in automotive input environment. A 12µA shutdown mode supplycurrent allows use in battery-powered applications
Guaranteed Industrial AutomotiveTemperature Range Limits
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447789004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | – | – | 45 | SMT | 4.2 | 35 | 7332 | Robust | |||
744066100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 3.9 | 4 | 20 | SMT | – | 35 | 1038 | SMT | |||
744771115 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 4.2 | 4.5 | 16.6 | SMT | 7 | 28 | 1260 | Standard | |||
744771122 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 3.5 | 3.7 | 13.5 | SMT | 6 | 36 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|