| Topology | Buck Converter |
| Input voltage | 4.5-26 V |
| Output 1 | 1.35 V / 12 A |
| IC revision | Rev.1.0 |
The NB685 provides a complete power supply for DDR3, DDR3L, LPDDR3, and DDR4 memory with the highest power density. It integrates a high frequency synchronous rectified step-down switch mode converter (VDDQ) with a 1A sink/source LDO (VTT) and buffered low noise reference (VTTREF). The NB685 operates at high efficiency over a wide output current load rang based on MPS proprietary switching loss reduction tech and internal low Ron power MOSFETs.
Wide 4.5V to 26V Operating Input Range
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Operation Force (g) | Schematic | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.68 | 20.9 | 9.5 | 20 | 3.1 | 105 | Superflux | – | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | 800 | SPDT | Bulk |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744311068 | SPEC | |
![]() | 450301014042 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Operation Force (g) | Schematic | Packaging | Samples |
|---|