Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 400 V |
IC revision | 1.3 |
The Gallium Nitride FET GAN039-650NTB (33 mΩ RDS(on) typ.) used in this evaluation board is a normally-off device, comprised of a high-voltage depletion-mode GaN HEMT (High Electron Mobility Transistor) combined with a tailored 30 V Si-FET in a cascode configuration.It is assembled as a die-on-die stack for best performance and minimized internal parasitics, housed in a 12 mm x 12 mm top-side cooled copper-clip package CCPAK.
Very low switching lossesRugged gate with high threshold voltage, Vth = 4 V, enables single supply gate drive voltage 0 V to 10 - 12 V.Very good QGD/QGS << 1 ratio, protects against parasitic turn-onMinimal reverse-recoveryVery low Rth in top-side cooling for SMDBest in class third-quadrant off-state conduction performance for wide-bandgap devicesVery low package inductance (≈1.3 nH @ 100 MHz)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | Q | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.54 | – | 250 | – | 20 | max. | 2.44 | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +125 °C | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | 250 | – | 20 | max. | 7.62 | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61900211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 2.54 | THT | 250 | PCB | 20 | max. | 5.08 | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | 2 | – | – | Male | Vertical | 3 | Bag | – | ||
885012006059 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 220 pF | ±5% | 50 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012207103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 2 | 1 µF | ±10% | 50 | 0805 | – | – | 10 | 0.1 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | |||
885012006079 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 100 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885342208012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 3.2 | 10 nF | ±10% | 630 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | |||
885012206120 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 5 | 1 GΩ | X7R Class II | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
60900213421 | SPEC | – | |
61300311121 | SPEC | – | |
61900211121 | SPEC | – | |
885012006059 | SPEC | ||
885012207103 | SPEC | ||
885012006079 | SPEC | ||
885342208012 | SPEC | ||
885012206120 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | Q | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|