Topology | Push-Pull Converter symmetrical isolated |
Input voltage | 2.25-5.5 V |
Output 1 | 1.2 A |
IC revision | 1 |
Input voltage range: VCC = 2.25 V to 5.5 V• Maximum output current:• NXF6505B-Q100: 1.2 A • Enable pin• External clock pin• Fail safe inputs
The NXF6505B evaluation board enables the evaluation of Nexperia's NXF6505B - a low noise, 1.2 A push-pull transformer driver for isolated power supplies. The EVB can provide the isolated power supply with one positive output voltage. For easy evaluation of this EVB, the test points are added to measure the circuitry voltages.
Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750315371 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 4.5 - 5.5 V (DC) | 5 | 1 | Functional | 400 - 700 | 8.6 | 1:1.1 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|