IC manufacturers Nisshinbo Micro Device Inc.

IC manufacturers (97)

Nisshinbo Micro Device Inc. NJW4175

2.1MHz, 600mA MOSFET Switching Regulator IC for Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency1900-2300 kHz
Output 15 V / 0.5 A

Description

The NJW4175 is a high speed oscillating frequency buck converter with 40V/600mA MOSFET. The NJW4175 have PWM/PFM mode to ensure high efficiency at light load. Operating voltage range is wide input range from 3.4V to 40V. Moreover, 100% maximum duty cycle contribute to maintain stable output voltage even if supply voltage drops. Internal protection functions: UVLO, an over current protection and a thermal shutdown circuit can protect circuit when abnormal condition. The NJW4175 has wide coverage in consumer electronics and industrial application, because of features that are wide input range, fixed output voltage type, high switching oscillating frequency and 100% maximum duty cycle.

Features

  • Programmable 3.3V, 5V or Adjustable Output
  • Only 3 external components required(Fixed Output Voltage type)
  • Synchronous rectification
  • High oscillating frequency Fixed 2.1MHz typ.
  • External clock synchronization 1.95MHz to 2.5MHz
  • Efficiency improvement at light load(MODE pin selectable)
  • Low quiescent current at sleep mode 20μA typ.
  • Current mode control
  • Wide operating voltage range 3.4V to 40V
  • Switching current 0.85A min.
  • PWM control
  • Maximum duty cycle 100%
  • Built-in compensation circuit
  • Correspond to ceramic capacitor (MLCC)
  • Soft start function 1ms typ.
  • Under voltage lockout (UVLO)
  • Overcurrent protection (Hiccup type)
  • Thermal shutdown
  • Power Good function
  • Standby function
  • Package HSOP8-M1

Typical applications

  • Power supply for camera
  • Low power buck converter, Industrial equipment

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
74404041047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 4.7 1.55 1.3 91 60
74404052047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 4.7 2.3 2.7 55.9 57
74404043047ASPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 4.7 2.3 1.43 46 61
Order Code Data­sheet Simu­lation
74404041047SPEC
74404052047SPEC
74404043047ASPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples