IC manufacturers Novosense Micro

IC manufacturers (97)

Novosense Micro NSi6602

48V to 12V 240W Half-bridge EVM

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage36-60 V
Output 112 V / 20 A
IC revision1.0

Description

This application guide introduces an isolated half-bridge synchronous rectifier power supply evaluation module with 48V input, 240W 12V output, 200KHz switching frequency and maximum efficiency up to 95% for communication systems.

Features

  • Isolated dual-channel gate driver
  • 5kV RMS isolation withstand voltage
  • Input-side supply voltage: 2.7V to 5.5V
  • Drive-side supply voltage: up to 25V
  • 4A drive current and 6A absorption current
  • Up to 150KV/us common mode transient immunity
  • 19ns typical propagation delay
  • 5ns maximum transmission delay matching
  • 6ns maximum pulse width distortion
  • Programmable dead time
  • AEC-Q100 certification
  • Over-current and over-temperature protection mechanism
  • Operating temperature range: -40℃~125℃

Typical applications

  • Isolated DC-DC and AC-DC power supplies for servers, telecommunications and industry, DC-AC solar inverters, Motor drives and EV charging, UPS and battery chargers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
744316047SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.47 19.5 8 16 2.75 280 Superflux -40 °C up to +150 °C 5.5
74435580330SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 3.3 33.2 27.5 45 1.7 26.5 MnZn -40 °C up to +125 °C 22.5
860040875005SPEC
7 files WCAP-ATUL Aluminum Electrolytic Capacitors100 µF 100 7000 -40 °C up to +105 °C 800 100 9 5 10 25 Ammopack
Order Code Data­sheet Simu­lation
744316047SPEC
74435580330SPEC
860040875005SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples