Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 3.3 V / 25 A |
IC revision | 1 |
The TEA1995 add-on board is designed for incorporation into existing resonant power supplies or multi-output flyback power supplies by replacing the secondary rectifier diodes. The add-on board consists of the TEA1995 Dual SR controller IC and low-ohmic MOSFETs in LFPAK package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744355047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 50.1 | 24 | 50 | 0.9 | 95 | WE-PERM |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|