IC manufacturers NXP

IC manufacturers (97)

NXP MC34701

1.5A Switch-Mode Power Supply with Linear Regulator

Overview

TopologyBuck Converter
Input voltage3.3 V
Switching frequency200-400 kHz
Output 11.8 V / 1.5 A
IC revision7.0

Description

The 34701 provides the means to efficiently supply the FreescalePower QUICC™ I, II, and other families of Freescalemicroprocessors and DSPs. The 34701 incorporates a highperformance switching regulator, providing the direct supply for themicroprocessor’s core, and a low dropout (LDO) linear regulatorcontrol circuit provides the microprocessor I/O and bus voltage.The switching regulator is a high-efficiency synchronous buckregulator with integrated N-channel power MOSFETs to provideprotection features and to allow space-efficient, compact design.The 34701 incorporates many advanced features; e.g., preciselymaintained up/down power sequencing, ensuring the properoperation and protection of the CPU and power system.

Features

  • Operating voltage from 2.8V to 6.0V
  • High-accuracy output voltages
  • Fast transient response
  • Switcher output current up to 1.5A
  • Under-voltage lockout and overcurrent protection
  • Enable inputs and programmable watchdog timer
  • Voltage margining via I2C™ bus
  • Reset with programmable power-ON delay
  • Pb-free packaging designated by suffix code EWI2C is a trademark of Philips Corporation.

Typical applications

  • Wireless Modems
  • Portable Equipment
  • Lithium Ion Cell Equipment
  • Telecom and Network Cards
  • Cable Modems

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
IR,40K
(A)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
74477004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 4.7 11 14.3 9.5 11 12 31.2 1280 Standard
Order Code Data­sheet Simu­lation
74477004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
ISAT,10%
(A)
ISAT,30%
(A)
IR,40K
(A)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples