| Topology | Sensors |
| IC revision | A1 |
The P3A1604UK-ARD is an Arduino board for P3A1604UK allowing connections to I²C, I3C or SPI controllers or targets for voltage translation between VCCA from 0.72 V to 1.98 V and VCCB from 1.62 V to 3.63 V.
Onboard LDO’s support many supply railsEasily connects to I3C/I²C signals from the Arduino header (Port A)Onboard I3C temp sensor (P3T1750DP) and I²C GPIO expander (PCA9538) targets on Port BPort A and Port B are available at jumpers to connect to external devices
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | Micro USB 2.0 | Type B | Horizontal | with Pads & Pegs | Receptacle | 5 | SMT | 1 | 30 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012006079 | SPEC | ||
![]() | 629105136821 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Samples |
|---|