IC manufacturers NXP

IC manufacturers (108)

NXP SJA1110 | Demoboard X-SJA1110-EVM

Multi-Gig Safe and Secure TSN Ethernet Switch with Integrated 100BASE-T1 PHYs

Overview

TopologyOther Topology
IC revision1

Description

The SJA1110-EVM is an evaluation board for the SJA1110 automotive Ethernet switch.The board includes two SJA1110A switches and it enables the evaluation of all supported features including AVB, TSN and the control of two switches in cascaded configuration. It is compatible with the SJA1110 software development kit (SDK) and the optional AVB/gPTP middleware (available separately).The board offers 13x 100BASE-T1 PHYs, all compatible with OPEN Alliance TC10 wake-up forwarding. It also offers 1x 100BASE-TX and 1x 1000BASE-T PHYs with RJ45 connector, as well as three generic SFP and SFP+ connectors for external multi-gig PHYs.Finally, the SJA1110-EVM board supports the SABRE connector capable of mating with NXP® processors and controller motherboards such as i.MX and S32x processors families.

Features

  • Connects directly to PC via USB
  • Connects to i.MX and S32x processor evaluation boards
  • Enables fast prototyping of ECUs
  • Show all features of SJA1110 series
  • OPEN Alliance TC10 wake-up forwarding
  • Cascaded switch configuration
  • 3x SFI and SFI+ connectors for up to 2.5 Gbps PHYs

Typical applications

  • Service-Oriented Gateway
  • Central Computer
  • Automotive, Instrument Cluster

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 6.8 pF, ±0.5pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance6.8 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor536 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
MountSMT 
Rated Current1500 mA
–
–
Length1.6 mm
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Pins8 
–
–
–
Poles8 
Length11.33 mm
Vaporphase processYes 
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Pins10 
–
–
–
Poles10 
Length13.87 mm
Vaporphase processYes 
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Pins12 
–
–
–
Poles12 
Length16.41 mm
Vaporphase processYes 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins10 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
Length25.4 mm
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
Pins20 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
Length25.4 mm
–
–
–
–
–
–
TypeStraight 
–Check availability