| Topology | Power Factor Correction |
| Input voltage | 90-300 V |
| Switching frequency | 300-460 kHz |
| Output 1 | 48 V / 1.9 A |
| Output 2 | 60 V / 1.5 A |
| IC revision | 2..1 |
The SSL4120 integrates a Power Factor Corrector (PFC) controller and a controller for a Half-Bridge resonant Converter (HBC) in a multi-chip IC. It provides the drive function for the discrete MOSFET in an up-converter and for the two discrete power MOSFETs in a resonant half-bridge configuration.Efficient PFC operation is achieved by implementing functions for Quasi-Resonant (QR) operation at high-power levels and QR with valley skipping at lower power levels.OverCurrent Protection (OCP), OverVoltage Protection (OVP) and demagnetization sensing ensure safe operation under all conditionsThe HBC module is a high-voltage controller for a zero-voltage switching LLC resonant converter. It contains a high-voltage level shift circuit and several protection circuits including OCP, open-loop protection, capacitive mode protection and a general purpose latched protection input.The high-voltage chip is fabricated using a proprietary high-voltage Bipolar-CMOS-DMOS power logic process enabling efficient direct start-up from the rectified universal mains voltage. The low-voltage Silicon-On-Insulator (SOI) chip is used for accurate, high-speed protection functions and control.The SSL4120 controlled PFC circuit and resonant converter topology is very flexible. It can be used for a broad range of applications over a wide mains voltage range.Combining PFC and HBC controllers in a single IC makes the SSL4120 ideal for controlling compact power supplies in lighting applications, such as LED drivers.Using the SSL4120, highly efficient and reliable power supplies providing over 100 W can be designed easily which use the minimum of external components.Remark: Unless otherwise stated, all values are typical.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | IR (A) | L1 (mH) | RDC max. (mΩ) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744136 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SI Leaded Toroidal Storage Choke | 1.5 | 3.3 | 3.8 | 346 | 0.14 | – | – | – | 31 | 15.3 | 12 | THT | – | – | – | |
![]() | 744131 | SPEC | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SI Leaded Toroidal Storage Choke | 1.8 | 11 | 5.2 | 34 | 0.038 | – | – | – | 17 | 11 | 12 | THT | – | – | – | |
![]() | 744823220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | 1.5 | 20000 | 0.27 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT | 1.5 | 20 | 270 | ||
![]() | 744841247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | – | – | 2 | 47 | 0.04 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | 2 | 0.047 | 40 | ||
![]() | 7446122001 | SPEC | 14 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LF Common Mode Power Line Choke | – | – | 2 | 1000 | 0.06 | 250 | 1500 | MnZn | 18 | 12.8 | 19.8 | THT | 2 | 1 | 60 | ||
![]() | 7446221012 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LF Common Mode Power Line Choke | – | – | 1.2 | 12000 | 0.28 | 250 | 1500 | MnZn | 23.5 | 16 | 25.5 | THT | 1.2 | 12 | 280 | ||
![]() | 750312186 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | – | – | 696 | – | – | – | – | 20.83 | 24.64 | 11.43 | THT | – | – | – | |
| 760806110 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750313715 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744136 | SPEC | – |
![]() | 744131 | SPEC | – |
![]() | 744823220 | SPEC | |
![]() | 744841247 | SPEC | |
![]() | 7446122001 | SPEC | |
![]() | 7446221012 | SPEC | |
![]() | 750312186 | SPEC | – |
| 760806110 | SPEC | – | |
| 750313715 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | IR (A) | L1 (mH) | RDC max. (mΩ) | Samples |
|---|