IC manufacturers NXP

IC manufacturers (108)

NXP SSL5251 | Demoboard SSL5251DB1332(UM10930)

Mains dimmable buck-boost LED driver IC

Overview

TopologyBuck-Boost Converter
Input voltage180-280 V
Switching frequency25 kHz
Output 1135 V / 0.26 A
IC revision2

Description

The SSL5251T is a highly integrated, high-precision dimmable controller with an externalMOSFET. It is intended to drive LED lamps in dimmable lighting applications up to 25 W.The SSL5251T is designed for high power factor, phase-dimmable applications.The SSL5251T operates in Boundary Conduction Mode (BCM) with on-time control. Itprovides a constant output current control with good LED output current accuracy.Adaptive switching frequency gives freedom to choose the inductor, which enables theoptimization of inductor size, efficiency and EMI.The SSL5251T can start up and operate in switching mode directly from an externalresistor without capacitor charge pump supply or auxiliary supply. This feature simplifiesthe VCC supply. So, a low-cost off-the-shelf inductor can be used, which provides flexibilityin application design.

Features

  • Supports most available dimming solutions
  • Deep dimming level
  • Flicker-free dimming
  • Low component count ensuring a compact solution and small, single layer
  • Printed-Circuit Board (PCB) footprint
  • Excellent line regulation and load regulation and good LED output current accuracy
  • Efficient BCM operation with:
  • Minimal reverse recovery losses in freewheel diode
  • Zero Current Switching (ZCS) and Valley switching for turn-on of switch
  • Minimal inductance value and size required
  • High efficiency (up to 88 %)
  • Ultra low IC current during operation (< 200 A)
  • Auto-recovery protections:
  • UnderVoltage LockOut (UVLO)
  • Cycle-by-cycle OverCurrent Protection (OCP)
  • Internal OverTemperature Protection (OTP)
  • Output OverVoltage Protection (OVP)
  • Output Short Protection (OSP)
  • Extended IC lifetime

Typical applications

  • low-cost, non-isolated dimmable lighting applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header, 2, PCB Header
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Horizontal Plug entry 
Rated Current15 A
MountTHT 
Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
MountTHT 
Check availability
750315481
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability