Topology | LLC Resonant Converter |
Input voltage | 90-264 V |
IC revision | 1 |
The TEA2016DB1519 demo board can operate at a mains input voltage between 90 V (RMS) and 264 V (RMS; universal mains).The TEA2016DB1519 demo board contains three sub circuits (see Section 8):• A BCM-type PFC converter• A resonant LLC-type HBC converter• An SR resonant LLC-type output stageThe purpose of the demo board is to show and evaluate the operation of the TEA2016 and TEA1995T in a single output supply, which includes the operation modes in a typical design. The performance passes general standards, including the EuP lot6M requirements. It can be used as a starting point for power supply design using the TEA2016 and TEA1995T controller ICs.
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
7447070 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 100 | 6 | 0.035 | ||
750315374 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|