Topology | Buck Converter |
Output 1 | 5 V |
The RDDRONE-IOT or "HDIB board" (HoverGames Drone IoT Adapter Board) provides a CAN and serial interface between the popular NXP RAPID-IOT development kit and the RDDRONE-FMUK66 or any other PX4 enabled flight controller (such as PixHawk). This allows the Rapid-IoT to be used as a peripheral, sensor, 802.15.4 Zigbee/Thread radio, LCD display or controller to a drone or rover.With over 400 additional click modules available, you can quickly plug in anything from a Gas Sensor, LED array, or Lora radio module.Note:This is a developer board with several optional circuit paths that may require soldering jumpers to configure to your requirements. Consult the schematics for the optional configurations.This board can also be used as a VSCP.org CAN development tool with the addition of one regulator.This board was previously known as "HDIB" or HoverGames Drone IoT Adapter Board
MAVLINK UART connected sensor (UV Light, Gas, pressure, radiation)
UAVCAN CAN connected generic node reference
LCD display of drone data configuration settings input
NFC tag reader
Bluetooth BLE peripheral
Thread 802.15.4 IPV6/6LowPan mesh network radio
Controller of the drone
Parallel operation / Payload
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012205065 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012105018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012107018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
74479777310A | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | 0805 | -40 °C up to +125 °C | 20 | – | – | – | 2 | 1.2 | – | 10 | 600 | 900 | 120 | 300 | 35 | 1.25 | – | – | – | – | 2 | – | – | Low RDC | – | – | |||
61030621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | ||
434331045822 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | 1.65 | 220 | 100000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
61000811921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | Single | Socket Header | Straight Type 1 | 3 | Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205055 | SPEC | ||
885012205065 | SPEC | ||
885012105018 | SPEC | ||
885012107018 | SPEC | ||
74479777310A | SPEC | ||
61030621121 | SPEC | – | |
434331045822 | SPEC | – | |
61000811921 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|