Topology | Other Topology |
The RDDRONE-IOT or "HDIB board" (HoverGames Drone IoT Adapter Board) provides a CAN and serial interface between the popular NXP RAPID-IOT development kit and the RDDRONE-FMUK66 or any other PX4 enabled flight controller (such as PixHawk). This allows the Rapid-IoT to be used as a peripheral, sensor, 802.15.4 Zigbee/Thread radio, LCD display or controller to a drone or rover.With over 400 additional click modules available, you can quickly plug in anything from a Gas Sensor, LED array, or Lora radio module.Note:This is a developer board with several optional circuit paths that may require soldering jumpers to configure to your requirements. Consult the schematics for the optional configurations.This board can also be used as a VSCP.org CAN development tool with the addition of one regulator.This board was previously known as "HDIB" or HoverGames Drone IoT Adapter Board
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012205065 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012105018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012107018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
74479777310A | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | 0805 | -40 °C up to +125 °C | 20 | – | – | – | 2 | 1.2 | – | 10 | 600 | 900 | 120 | 300 | 35 | 1.25 | – | – | – | – | 2 | – | – | Low RDC | – | – | |||
61030621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | ||
434331045822 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | 1.65 | 220 | 100000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
61000811921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | Single | Socket Header | Straight Type 1 | 3 | Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205055 | SPEC | ||
885012205065 | SPEC | ||
885012105018 | SPEC | ||
885012107018 | SPEC | ||
74479777310A | SPEC | ||
61030621121 | SPEC | – | |
434331045822 | SPEC | – | |
61000811921 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|