Topology | Buck Converter |
Input voltage | 230 V |
Output 1 | 48 V / 0.44 A |
IC revision | 1 |
This user manual describes the operation of the SSL5231BDB1288 230 V24 W eco-THD dimmable LED driver featuring the SSL5231BT. TheSSL5231BDB1288 demo board uses a buck topology. It incorporates a form factor that complies with the Zaga standard.
Remarks:L1,L2,L3=1.5uHL4=660uHINDUCTORS ARE USED