Topology | Other Topology |
The OZ8023 is a voltage-mode, quasi-resonant converter controller, suitable for offline, AC/DC flyback converter applications. It can be used as a single-stage power factor correction controller for an isolated power supply or LED driver applications.
The OZ8025 is a controller for an isolated LED driver application. It provides a proprietary 3-level dimming control to LEDs using an ON/OFF wall switch.
Quasi-resonant converter controller
Built-in high-voltage startup circuit
Voltage-mode control simplifies circuit design
Under-voltage lockout with hysteresis
Minimum off-time control for light-load operation, maximizing efficiency
Excellent line-voltage regulation
Provides complete protectionfunctions:
Clamped gate drive output
Over-voltage for IC bias voltage
Cycle-by-cycle current limit
Output short circuit; over load;output over-voltage; and internalover-temperature
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709821 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 820 | 1.1 | 1.35 | 0.95 | 1.05 | 1000 | 1.2 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709821 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|