IC manufacturers Onsemi

IC manufacturers (108)

Onsemi AMIS-30543 | Demoboard D-STPR-GEVK Evaluation Board

Micro-Stepping Motor Driver

Overview

TopologyOther Topology
Switching frequency20.5-50.2 kHz

Description

The AMIS30543 is a micro stepping stepper motor driver for bipolar stepper motors. The chip is connected through IO pins and a SPI interface with an external microcontroller. It has an on chip voltage regulator, reset output and watchdog reset able to supply peripheral devices. AMIS30543 contains a current translation table and takes the next micro step depending on the clock signal on the NXT input pin and the status of the DIR (direction) register or input pin. The chip provides a speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load angle to adjust torque and speed. It is using a proprietary PWM algorithm for reliable current control. The AMIS30543 is implemented in I2T100 technology enabling both high voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements.

Features

  • Programmable peak current up to 3A
  • 128 micro steps
  • Speed and load angle output
  • Programmable PWM voltage slopes
  • Active flyback diodes
  • Integrated power and watchdog support for an external MCU

Typical applications

  • general−purpose stepper

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 220 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AS5H Aluminum Electrolytic Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Size10.0 x 10.5 
Operating Temperature -40 °C up to +105 °C
Dissipation Factor12 %
Insulation Resistance1 MΩ
–
Length10.5 mm
Width10.3 mm
–
Packaging15" Tape & Reel 
Endurance 5000
Ripple Current160 mA
Leakage Current50 µA
Diameter10 mm
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length8.81 mm
–
–
PackagingBox 
–
–
–
–
MountTHT 
Rated Current10.5 A
Working Voltage300 V (AC)
–
–
–
–
–
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–Check availability
SPECWR-TBL Series 361 - 3.81 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length7.62 mm
–
–
PackagingBox 
–
–
–
–
MountCable 
Rated Current10.5 A
Working Voltage300 V (AC)
–
–
–
–
–
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 16 to 26 (AWG) 1.31 to 0.129 (mm²)
–Check availability
SPECWR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length15.6 mm
–
–
PackagingBox 
–
–
–
–
MountCable 
Rated Current4 A
Working Voltage160 V (AC)
–
–
–
–
–
Pins6 
ApplicationPlug Screwless Push In 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 20 (AWG) 0.08 to 0.5 (mm²)
–Check availability
SPECWR-TBL Series 382 - 2.50 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length17 mm
–
–
PackagingBox 
–
–
–
–
MountTHT 
Rated Current4 A
Working Voltage160 V (AC)
–
–
–
–
–
Pins6 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal plug entry 
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
Diameter3.5 mm
–
Rated Current0.05 A
–
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
–
–
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
Pins2 
–
–
–
TypeStraight 
–
–Check availability