Topology | Flyback Converter |
Input voltage | 230 V |
Output 1 | 12 V |
IC revision | 1 |
The evaluation circuit is split up in a motherboard anda daughterboard (Figure 1). Refer to [11, 14, 15] for the fullschematics.The motherboard contains the power supply, mainscoupling circuit (including the zero-crossing detection) andan USB-to-teletype converter.The daughterboard contains the modem itself, the poweramplifier, the receive and the transmit filter and theprotection circuit. Refer to “EVK Filter Responses”section for a list of available daughterboards3.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7446630039 | SPEC | 8 files | WE-LF SMT Common Mode Power Line Choke | 0.55 | 39 | 1.7 | 250 | 1500 | MnZn | 23.3 | 18.5 | 11.5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7446630039 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Samples |
---|