Topology | Other Topology |
AX−SFEU and AX−SFEU−API are ultra−low powersingle chip solutions for a node on the Sigfox network withboth up− and down−link functionality. The AX−SFEU chipis delivered fully ready for operation and contains all thenecessary firmware to transmit and receive data from theSigfox network in Europe. It connects to the customerproduct using a logic level RS232 UART. AT commands areused to send frames and configure radio parameters.The AX−SFEU−API variant is intended for customerswishing to write their own application software based on theAX−SF−LIB−1−GEVK library.
QFN40 5 mm x 7 mm packageSupply range 1.8 V* − 3.6 V−40°C to 85°CTemperature sensorSupply voltage measurements
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (mA) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150060RS75000 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | |||
885012005061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012107014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
430182043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | 4.3 | 160 | 1000000 | Black | not specified | – | – | – | – | 50 | Tape and Reel | – | ||
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | 1 | – | Jumper | – | 3000 | Bag | Black | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3000 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060RS75000 | SPEC | ||
885012005061 | SPEC | ||
885012206046 | SPEC | ||
885012107014 | SPEC | ||
430182043816 | SPEC | – | |
60900213421 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (mA) | Packaging | Color | Samples |
---|