IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FAN9611

FAN9611 Interleaved Dual BCM PFC Controller

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Switching frequency16.5-525 kHz
Output 1400 V / 1 A
IC revision1.1.7

Description

The FAN9611 interleaved dual Boundary-Conduction-Mode (BCM) Power-Factor-Correction (PFC) controller operates two parallel-connected boost power trains 180° out of phase. Interleaving extends the maximum practical power level of the control technique from about 300 W to greater than 800 W. Unlike the continuous conduction mode (CCM) technique often used at higher power levels, BCM offers inherent zero-current switching of the boost diodes, which permits the use of less expensive diodes without sacrificing efficiency. Furthermore, the input and output filters can be smaller due to ripple current cancellation and effective doubling of the switching frequency.

The converters operate with variable frequency, which is a function of the load and the instantaneous input / output voltages. The switching frequency is limited between 16.5 kHz and 525 kHz. The Pulse Width Modulators (PWM) implement voltage-mode control with input voltage feedforward. When configured for PFC applications, the slow voltage regulation loop results in constant on-time operation within a line cycle. This PWM method, combined with the BCM operation of the boost converters, provides automatic power factor correction.

The controller offer bias UVLO of 10 V / 7.5 V, input brownout, over-current, open-feedback, output over-voltage, and redundant latching over-voltage protections. Furthermore, the converters’ output power is limited independently of the input RMS voltage. Synchronization between the power stages is maintained under all operating conditions.

Features

  • Sync-Lock™ Interleaving Technology for 180° Out-of-Phase Synchronization Under All Conditions
  • Automatic Phase Disable at Light Load
  • Dead-Phase Detect Protection2.0A Sink, 1.0A Source, High-Current Gate Drivers
  • High Power Factor, Low Total Harmonic Distortion
  • Voltage-Mode Control with (VIN)2 Feedforward
  • Closed-Loop Soft-Start with User-Programmable Soft-Start Time for Reduced Overshoot
  • Minimum Restart Frequency to Avoid Audible Noise
  • Maximum Switching Frequency Clamp
  • Brownout Protection with Soft Recovery
  • Non-Latching OVP on FB Pin and Latching Second-Level Protection on OVP Pin
  • Open-Feedback Protection
  • Power-Limit and Current
  • Protection for Each Phase
  • Low Startup Current of 80µA Typical
  • Works with DC and 50Hz to 400Hz AC Inputs

Remarks:L1,L2=280uH L3,L4=9mH UsedRefer page no.7

L1,L2=200uH And L3,L4 UsedRefer page no.7

Typical applications

  • Large Screen LCD-TV,PDP-TV,RP-TV Power
  • Networking and Televom Power Supplies
  • High-Effciency Desktop and Server Power Supplier
  • Solar Micro Inverters
  • 100-1000W AC-DC Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Pins
Color
Gender
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(mW)
VDE Approval
Q
IR(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-TMRC THT Mono-color Round Color, 572 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]572 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]573 nm
Luminous Intensity [typ.]140 mcd
Forward Voltage [typ.]2.1 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]40 °
PackagingBulk 
Length5 mm
Width5 mm
Height8.6 mm
MountTHT 
Power Dissipation75 mW
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Rated Current20 A
Inductance1.3 mH
DC Resistance6.2 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length43.5 mm
Width23.5 mm
Height43 mm
MountTHT 
VDE Approval40042670 
Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Length23 mm
Width5.3 mm
Height27 mm
MountTHT 
AC Operating Voltage320 V
DC Operating Voltage418 V
(Reverse) Breakdown Voltage510 V
(Reverse) Peak Pulse Current10000 A
Energy Absorption382 J
Power Dissipation1000 mW
VDE ApprovalYes 
Check availability
SPECWE-MI SMT Multilayer Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
Inductance0.001 mH
DC Resistance400 mΩ
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
Q-Factor45 
Rated Current50 mA
Check availability
750311795
SPECCommon Mode Choke, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Common Mode Choke
Check availability
750341924
SPECPower Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability
750341925
SPECPower Transforme, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transforme
Check availability
750341926
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability
750341927
SPECPower Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
ColorBlack 
GenderJumper 
PackagingBag 
Rated Current3 A
Length2.44 mm
Check availability