Topology | Power Factor Correction |
Input voltage | 90-265 V |
IC revision | 0.0.1 |
Remarks:The Entire Data In The Datasheet Cannot Copied.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | Q | IR (mA) | RDC max. (Ω) | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | 16 | ||
744825510 | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | |||
7447905 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | 1 | 45 | 50 | 0.4 | 0.05 | ||
7447076 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | 150 | – | – | 0.045 | 6.1 | ||
750341924 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | ||
750341925 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transforme | – | – | – | – | – | – | – | – | – | – | – | ||
750341926 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | ||
750341927 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691101710003 | SPEC | – | |
744825510 | – | ||
7447905 | SPEC | – | |
7447076 | SPEC | – | |
750341924 | SPEC | – | |
750341925 | SPEC | – | |
750341926 | SPEC | – | |
750341927 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | Q | IR (mA) | RDC max. (Ω) | IR (A) | Samples |
---|