| Topology | Other Topology |
| IC revision | 2.7 |
The FUSB252 is an integrated port protection switch for USB Type-C applications. This product will protect HSD+/- and CCx pins when stressed with voltages up to 20 V. Over-Voltage Protection (OVP) at 5.8 V typical will protect the system for Electrical Overstress (EOS) damage. With a fully integrated USB 2.0 switch for HSD+/-, this product can be easily integrated intoexisting solutions. The HSD switches can pass USB 2.0 signals with bandwidth 1 GHz to maintain signal integrity and eye compliance.The CC switches have very low RON of 0.3 Ώ to minimize signal attenuation. The FUSB252 also provides Dead Battery support per the Type-C specification Additional features include Under-Voltage Lockout (UVLO) and thermal shutdown.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | SW (mm) | Ti | To | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | H (mm) | G (mm) | IR (A) | Poles | L (mm) | Vaporphase process | Operation Force (g) | Schematic | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | 1.6 | – | – | – | Tape and Reel | ||
![]() | 61301611121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 16 | THT | – | 250 | 2.54 | Single | – | – | 3 | – | 40.64 | – | – | – | Bag | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 40 | THT | – | 250 | 2.54 | Dual | – | – | 3 | – | 50.8 | – | – | – | Bag | |
![]() | 416131160802 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 25 | – | 1.27 | – | – | – | – | 2 | 3.71 | Yes | 500 | – | Tape and Reel | |
![]() | 416131160812 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | 25 | – | 1.27 | – | – | – | – | 12 | 16.41 | Yes | 500 | – | Tape and Reel | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 800 | SPDT | Bulk | |
![]() | 971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | 6 | M3 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | Bag | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 48 | – | – | – | 1.9 | 5 | – | – | – | – | – | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 2 | THT | – | 250 | 2.54 | Single | – | – | 3 | – | 5.08 | – | – | – | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 3 | THT | – | 250 | 2.54 | Single | – | – | 3 | – | 7.62 | – | – | – | Bag |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 61301611121 | SPEC | – |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 416131160802 | SPEC | – |
![]() | 416131160812 | SPEC | – |
![]() | 450301014042 | SPEC | – |
![]() | 971100365 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | SW (mm) | Ti | To | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | H (mm) | G (mm) | IR (A) | Poles | L (mm) | Vaporphase process | Operation Force (g) | Schematic | Packaging | Samples |
|---|