| Topology | Other Topology |
| IC revision | 0917 |
LC717A series are designed for the customers to useeasily and introduce into their applications quickly. Allnecessary functions for determining ON and OFF switchingare built in one chip. Customers do not need to create anysoftware programs to determine switching. The table belowshows the comparison between LC717A series
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012209011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | |||
| 885012210004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 1812 | -55 °C up to +125 °C | 3.5 | 0.5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | |||
![]() | 61302421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 30.48 | – | – | – | Bag | 24 | 2.54 | Dual | Pin Header | Straight | 3 | |
![]() | 61301211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 30.48 | – | – | – | Bag | 12 | 2.54 | Single | Pin Header | Straight | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012209011 | SPEC | ||
| 885012210004 | SPEC | ||
![]() | 61302421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301211121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|