IC manufacturers Onsemi

IC manufacturers (108)

Onsemi LC717A10AR | Demoboard STR-SENSORS-GEVK

Capaciitance-Digital-Converter LSI for Electrostatic Capacitive Touch Sensors

Overview

TopologyOther Topology
IC revision1

Description

The Sensors platform offers evaluation of four different types of sensors using the Strata Developer Studio. The LC717A10ARtouch sensor is shared for the touch, proximity, LC717A10AR and tabs with the Strata user interfaceTouch using the LC717A10ARProximity using the LC717A10ARLight using the LV0104CSLocal and remote temperature using the NCT72.

Features

  • Detection System: Differential Capacitance Detection(Mutual Capacitance Type)
  • Input Capacitance Resolution: Can Detect Capacitance Changes inthe Femto Farad Order
  • Measurement Interval (16 Differential Inputs):-30 ms (Typ) (at Initial Configuration)-6 ms (Typ) (at Minimum Interval Configuration)
  • External Components for Measurement: Not Required
  • Current Consumption:
    • 570 uA (Typ) (VDD = 2.8 V)
    • 1.3 mA (Typ) (VDD = 5.5 V)
  • Supply Voltage: 2.6 V to 5.5 V
  • Detection Operations: Switch
  • Interface: I2C Compatible Bus or SPI Selectable

Typical applications

  • White goods, Black goods ,PC peripherals ,Office Automation
  • Ambient Light Sensor

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SW(mm)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 10 mm, M3
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10 mm
Outer ThreadM3 
Inner ThreadM3 
SW6 mm
PackagingBag 
Operating Temperature -30 °C up to +110 °C
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM3 
SW5.5 mm
PackagingBag 
Operating Temperature -30 °C up to +85 °C
Height2.4 mm
Check availability