IC manufacturers Onsemi

IC manufacturers (104)

Onsemi LV8548MC | Demoboard LV8548MCSLDGEVB

2-channel low saturation voltage forward/reverse motor driver

Overview

TopologyOther Topology
IC revision0917

Description

The LV8548MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for motor drive in 12V system products and can drive either two DC motors, one DC motor using parallel connection , or it can drive a stepper motor in Full-step and Half-step.

Features

  • DMOS output transistor adoption (Upper and lower total RON = 1Ωtyp)
  • The compact package (SOIC10) is adopted.
  • VCC max = 20v, IO max = 1A
  • Built-in brake function
  • Our motor driver IC, LB1948MC, and compatible pin
  • For one power supply (The control system power supply is unnecessary.)
  • Current consumption 0 when standing by
  • It is possible to connect it in parallel (parallel, connected operation of drive ch).

Typical applications

  • Label Printer / POS Printer
  • Refrigerators / Time Recorder / Vacuum cleaner / TOY

Products

Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
Pitch
(mm)
RowsGenderTypeIR
(A)
Packaging Samples
61301211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 12 2.54 Single Pin Header Straight 3 Bag
61302421121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Dual 24 2.54 Dual Pin Header Straight 3 Bag
Order Code Data­sheet
61301211121SPEC
61302421121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Downloads Status Product seriesPins
(pcs)
Pitch
(mm)
RowsGenderTypeIR
(A)
Packaging Samples