IC manufacturers Onsemi

IC manufacturers (97)

Onsemi LV8907UW | Demoboard LV8907UWGEVK

Sensor-less Three-phase Brushless DC Motor Controller, with Gate Drivers, for Automotive Evaluation Kit

Overview

TopologyOther Topology
Input voltage5.5-20 V

Description

The LV8907UWEvaluation Kit v1.0 is designed to provide an easy and quick development platform for three phase sensor-less BLDC motor control applications using the LV8907UW. The LV8907UW is a stand-alone solution that does not need a microcontroller for operation. An Atmel microcontroller is included in the kit to communicate via USB with the PC based graphical user interface (GUI) and support some peripheral functions such as current and voltage measurement, and external temperature monitoring for easier system development. For quick-start and basic The kit consists of:1. LV8907UW Evaluation Board (EVB)2. USB cable Type A to mini B.3. Graphical User Interface.Technical Features• Motor operation: 7V to 20V (40V transient).• Max current: 30A.• Maximum continuous power: 400W.

Features

  • Motor operation: 7V to 20V (40V transient).
  • Max current: 30A.
  • Maximum continuous power: 400W.

Products

Order Code Data­sheet Downloads Status Product seriesOperation Force
(g)
SchematicPackaging Samples
450301014042SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm 800 SPDT Bulk
Order Code Data­sheet
450301014042SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesOperation Force
(g)
SchematicPackaging Samples