IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCL30088

Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting

Overview

TopologyOther Topology
IC revision4

Description

The NCL30088 is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.

Features

  • Quasi−resonant Peak Current−mode Control Operation
  • Constant Current Control with Primary Side Feedback
  • Tight LED Constant Current Regulation of ±2% Typical
  • Power Factor Correction
  • Line Feedforward for Enhanced Regulation Accuracy
  • Low Start−up Current (13 A typ.)
  • Wide Vcc Range
  • 300 mA / 500 mA Totem Pole Driver with 12 V Gate Clamp
  • Robust Protection Features

    -OVP on VCC

    -Programmable Over Voltage / LED Open Circuit Protection

    -Cycle−by−cycle Peak Current Limit

    -Winding Short Circuit Protection

    -Secondary Diode Short Protection

    -Output Short Circuit Protection

    -Shorted Current Sense Protection

    -User Programmable NTC Based Thermal Foldback

    -Thermal Shutdown

    -Vcc Undervoltage Lockout

    -Brown−out Protection

  • Pb−Free, Halide−Free Product
  • Four Versions: NCL30088A, B, C and D (See Table 1)

Typical applications

  • Integrated LED Drive Electronics
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Tubes
  • LED Light Engines
  • Electronic Control Gear for LED Systems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Version Samples
7447720222SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 2200 0.29 0.35 4730 1.1 Standard
750342613SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet Simu­lation
7447720222SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

750342613SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Version Samples