Topology | Buck Converter |
Input voltage | 6.3-40 V |
Switching frequency | 1400 kHz |
IC revision | 1 |
The NCL30160 is an NFET hysteretic step-down, constant-current driver for high power LEDs. Ideal for automotive, industrial and general lighting applications utilizing the minimal external components. The NCL30160 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type. A dedicated PWM input (DIM/EN) enables wide range of pulsed dimming and a high switching frequency up to 1.4 MHz allows the use of smaller external components minimizing space and cost. Protection features include resistor-programmed constant LED current, broken/open LED protection, under-voltage and thermal shutdown. The NCL30160 is available in a SOIC-8 package.
remark:- bom and schematic are added.
6.3 V to 40 V Input Voltage
Integrated 1 A / 50 mΩ MOSFET
Up to 1.4 MHz Operation
Short LED Shutdown Protection
Thermal Shutdown Protection
No Control Loop Compensation Required
Externally adjustable LED current
Dedicated EN/DIM Pin
Supports all ceramic or capacitor-less output
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744777920 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 100 | 1.3 | 380 | 7.5 | 7345 | Robust |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|