Topology | Power Factor Correction |
Input voltage | 90-277 V |
Output 1 | 40 V / 0.5 A |
IC revision | P0 |
The NCL30488 is a power factor corrected controller with primary side constant voltage (CV) and constant current (CC) control suitable for flyback, buck−boost or SEPIC converters. The NCL30488 is housed in an SOIC 8 package and targets high−performance LED drivers. These controller integrate a proprietary circuit for power factor correction and constant current control allowing to achieve a power factor above 0.9 and total harmonic distortion below 10% for universal mains input. This controller is normallyprimary side regulated, but the version (TBD) is compatible with secondary side regulation. In this version, the COMP pin features a pullup resistor to the internal reference voltage rail and allows directly connecting an optocoupler ollectorto the pin. The current−mode, quasi−resonant architecture of this controller optimizes the efficiency by turning on the MOSFET when the drain−source voltage is minimal (valley). The valley lockout and frequency foldback circuitry maintain high−efficiency performance in in lightload during constant−voltage regulation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | L (mH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890303422005CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | 47 nF | 504 | 100 | 1 | 9 GΩ | 7.5 | Carton | – | – | – | – | – | THT | – | – | – | 630 | – | – | 10.5 | 6 | 12 | – | – | – | – | – | – | – | – | ||
![]() | 7446622002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LF Common Mode Power Line Choke | – | – | – | – | – | – | – | 2.2 | 2 | – | 0.1 | – | THT | 2 | 2.2 | 0.1 | 250 | 1500 | MnZn | 18 | 18 | 13 | THT | – | – | – | – | – | – | 40042531 | ||
![]() | 820474211 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 9 | 5.1 | 13 | THT | 420 | 560 | 680 | 1750 | 56 | 0.25 | Yes | ||
![]() | 744779100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | 0.01 | 1.85 | 2.5 | 0.05 | 28 | Standard | – | – | – | – | – | – | 6 | 6 | 6.5 | THT | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890303422005CS | SPEC | |
![]() | 7446622002 | SPEC | |
![]() | 820474211 | SPEC | |
![]() | 744779100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR 2 (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | L (mH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | IR (A) | L1 (mH) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|