IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCL31001 | Demoboard NCL31001

Multi-channel enabled Intelligent LED Driver, YellowDot™ Compliant, with Precision Dimming, Diagnostics and Power Metrology

Overview

TopologyBuck Converter
IC revisionRev 1

Description

The NCL31001 is an intelligent LED driver, designed to be coupled with the NCL31000 in multi channel applications. Enabling dynamically tuneable luminaires such as dual channel human centric lighting, therapeutic lighting, agriculture, and other multiple color blending applications. The NCL31001 incorporates a high efficiency buck LED driver that supports both high-bandwidth analog and PWM dimming down to zero current. Diagnostics are included to measure input and output currents and voltages, and LED temperature.

Features

  • High efficiency buck LED driver
  • Companionchip to NCL31000, enables multi channel operation
  • Integrated metrology, protections and diagnostics
  • High modulation bandwidth (~50kHz); VLC capable
  • I2C or SPI serial interface

Typical applications

  • LED Lighting, Backlight LED driver

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714101SPEC
8 files WE-PD SMT Power Inductor 100 1.8 198 5.9 1050 Performance
7447714331SPEC
8 files WE-PD SMT Power Inductor 330 1 750 3.15 1050 Performance
744777239SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-PD SMT Power Inductor 390 0.61 0.42 2850 3.8 7345 Standard
7447714471SPEC
8 files WE-PD SMT Power Inductor 470 0.82 1100 2.5 1050 Performance
Order Code Data­sheet Simu­lation
7447714101SPEC
7447714331SPEC
744777239SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7447714471SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples