IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP1075

High-Voltage Switcher for Low Power Offline SMPS

Overview

TopologyBuck Converter
Input voltage100-264 V
Switching frequency65-130 kHz
Output 112 V / 0.85 A
IC revision5

Description

The NCP1072/NCP1075 products integrate a fixed frequency current mode controller with a 700 V MOSFET. Available in a PDIP−7 or SOT−223 package, the NCP1072/5 offer a high level of integration, including soft−start, frequency−jittering, short−circuit protection, skip−cycle, a maximum peak current set point, ramp compensation, and a Dynamic Self−Supply (eliminating the need for an auxiliary winding).Unlike other monolithic solutions, the NCP1072/5 is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65, 100 or 130 kHz). When the output power demand diminishes, the IC automatically enters frequency foldback mode and provides excellent efficiency at light loads. When the power demand reduces further, it enters into a skip mode to reduce the standby consumption down to a no load condition.Protection features include: a timer to detect an overload or a short−circuit event, Overvoltage Protection with auto−recovery and AC input line voltage detection.For improved standby performance, the connection of an auxiliary winding stops the DSS operation and helps to reduce input power consumption below 50 mW at high line.

Features

  • Built−in 700 V MOSFET with RDS(on) of 11
  • Large Creepage Distance Between High−voltage Pins
  • Current−Mode Fixed Frequency Operation – 65 / 100 /130 kHz (NCP1072 130 kHz on demand only)
  • Peak Current: NCP1072 with 250 mA and NCP1075 with 450 mA
  • Fixed Ramp Compensation
  • Skip−Cycle Operation at Low Peak Currents Only: No Acoustic Noise!
  • Dynamic Self−Supply: No Need for an Auxiliary Winding
  • Internal 1 ms Soft−Start
  • Auto−Recovery Output Short Circuit Protection with Timer

−Based Detection

  • Auto−Recovery Overvoltage Protection with Auxiliary Winding Operation
  • Frequency Jittering for Better EMI Signature, Including Frequency Foldback Mode
  • No Load Input Consumption < 50 mW
  • Frequency Foldback to Improve Efficiency at Light Load
  • Internal Temperature Shutdown
  • These are Pb−Free Devices

Typical applications

  • White Goods
  • Auxiliary/Standby Isolated Power Supplies
  • E-Meter
  • Smart Meter

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750312596SPEC
Offline Transformer
750312597SPEC
Offline Transformer WE-UNIT
750313309SPEC
4 files Transformer
750313390SPEC
Offline Transformer WE-UNIT
Order Code Data­sheet Simu­lation
750312596SPEC
750312597SPEC
750313309SPEC
750313390SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples