IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1236 | Demoboard 750W-AC-DC

750W AC/DC REFERENCE DESIGN

Overview

TopologyFlyback Converter
Input voltage400 V
Output 113 V
Output 25 V
IC revision0.3

Description

Microchip’s 750W AC-DC Reference Design demonstrates a semi-bridgeless PFC topology followed by a peak current controlled zero-voltage switching full-bridge (ZVS FB) converter with digital slope compensation to achieve very high conversion efficiencies. This power supply can be firmware updated (including the compensator algorithm) with zero down time to the system it is powering while the power supply is running. It is implemented using two dsPIC33EP “GS” digital-power DSCs that provide full digital control of the power conversion as well as all system management functions.The ZVS FB Converter is designed to stepdown an input DC voltage of 400V to an output DC voltage of 12V. A unique feature of the reference design is the implementation of peak current control, using a fully software-based slope compensation algorithm, which eliminates the use of external analog components for slope compensation. The 750W AC/DC Reference Design is royalty free when used in accordance with the licensing agreement.

Features

  • Full digital control
  • Standardized form factor: 1U
  • 20 ms minimum hold-up time to compensate drop outs during UPS step-in
  • Under/Over voltage lock-out
  • Adaptive control
  • Peak current controlled ZVS Full Bridge Converter with unique adaptive digital slope compensation software
  • Demonstration of Online Firmware updates (Live Update) on both PFC and DC-DC converter stages

Typical applications

  • General application AC/DC

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.72 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.72 A
Saturation Current0.9 A
Self Resonant Frequency32 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.5 A
Saturation Current0.75 A
Self Resonant Frequency23 MHz
MountSMT 
Check availability
750313789
SPECFlyback Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability