Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 60-108 kHz |
Output 1 | 19 V / 3.42 A |
IC revision | 5 |
The NCP1236 is a new fixed−frequency current−mode controllerfeaturing Dynamic Self−Supply (DSS). This device is pin−to−pincompatible with the previous NCP12xx families.The DSS function greatly simplifies the design of the auxiliarysupply and the VCC capacitor by activating the internal startup currentsource to supply the controller during transients.Due to frequency foldback, the controller exhibits excellentefficiency in light load condition while still achieving very lowstandby power consumption. Internal frequency jittering, rampcompensation, and a versatile latch input make this controller anexcellent candidate for converters where components cost is the keyconstraints.In addition, the controller includes a new high voltage circuitry thatcombines a start−up current source and a brown−out detector able tosense the input voltage either from the rectified ac line or the dcfiltered bulk voltage. The high voltage sensing circuitry is used for theoverpower protection purposes as well. Overpower protection,overload protection, and next protective features increases safety levelof the final application.Finally, due to a careful design, the precision of critical parametersis well controlled over the entire temperature range (−40°C to+125°C).
Fixed−Frequency Current−Mode Operation with Built−In RampCompensation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744841330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 3 | 30 | 26 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | |||
744841414 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | 4 | 14 | 15 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|