Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 92-108 kHz |
Output 1 | 19 V / 3.5 A |
IC revision | 12 |
The NCP1239 is a fixed-frequency current-mode controller featuring a high-voltage start-up current source to provide a quick and lossless power-on sequence. This function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal start-up current source to supply the controller during start-up, transients, latch, stand-by etc.
With a supply range up to 35 V, the controller hosts a jittered 65 or100-kHz switching circuitry operated in peak current mode control.When the power on the secondary side starts to decrease, the controllerautomatically folds back its switching frequency down to minimumlevel of 26 kHz. As the power further goes down, the part enters skipcycle while limiting the peak current that insures excellent efficiency in light load condition.
NCP1239 features a timer-based fault detection circuitry that ensures a quasi-flat overload detection, independent of the input voltage.
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744841330 | SPEC | 8 files | WE-CMB NiZn Common Mode Power Line Choke | 3 | 30 | 26 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | |||
744841414 | SPEC | 8 files | WE-CMB NiZn Common Mode Power Line Choke | 4 | 14 | 15 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|