IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCP1294

Flyback, Boost, Forward PWM Controller

Overview

TopologyFlyback Converter
Input voltage22-26 V
Switching frequency1000 kHz
Output 1230 V

Description

The NCP1294 fixed frequency feed forward voltage mode PWM controller contains all of the features necessary to be configured in a Flyback, Boost or Forward topology. This PWM controller has been optimized for high frequency primary side control operation. In addition, this device includes such features as: Soft−Start, accurate duty cycle limit control, less than 50A startup current, over and undervoltage protection, and bidirectional synchronization. The NCP1294 is available in a 16 lead SOIC narrow surface mount package

Features

  • 1.0 MHz Frequency Capability
  • Fixed Frequency Voltage Mode Operation, with Feed Forward
  • Thermal Shutdown
  • Undervoltage Lock−Out
  • Accurate Programmable Max Duty Cycle Limit
  • 1.0 A Sink/Source Gate Drive
  • Programmable Pulse−By−Pulse Overcurrent Protection
  • Leading Edge Current Sense Blanking
  • 75 ns Shutdown Propagation Delay
  • Programmable Soft−Start
  • Undervoltage Protection
  • Overvoltage Protection with Programmable Hysteresis
  • Bidirectional Synchronization
  • 25 ns GATE Rise and Fall Time (1.0 nF Load)
  • 3.3 V 3% Reference Voltage Output
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Products

Order Code Data­sheet Downloads Status Product series Samples
750311176SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer WE-FB
Order Code Data­sheet
750311176SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples