IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1361

Low Power Offline Constant Current PWM Current-Mode Controller with/without High Voltage Startup Current Source

Overview

TopologyFlyback Converter
Input voltage90-375 V
Switching frequency80-110 kHz
Output 120 V / 4.5 A
IC revision1

Description

The NCP1361/66 offers a new solution targeting output powerlevels from a few watts up to 20 W in a universal−mains flybackapplication. Due to a novel method this new controller offers aprimary−side constant current control, saving secondary−sidecomponents to perform current regulation.The NCP1361/66 operates in valley−lockout quasi−resonant peakcurrent mode control mode at nominal load to provide high efficiency.When the secondary−side power starts diminishing, the switchingfrequency naturally increases until a voltage−controlled oscillator(VCO) takes the lead, synchronizing the MOSFET turn−on in adrain−source voltage valley. The frequency is thus reduced bystepping into successive valleys until the number 4 is reached. Beyondthis point, the frequency is linearly decreased in valley−switchingmode until a minimum is hit. Valley lockout during the first fourdrain−source valleys prevents erratic discrete jumps and providesgood efficiency in lighter load situations.

Features

±10% Current Regulation

  • 560 V Startup Current Source
  • No Frequency Clamp, 80 or 110 kHz Maximum SwitchingFrequency Options
  • Quasi−Resonant Operation with Valley SwitchingOperation
  • Fixed Peak Current & Deep Frequency Foldback @Light Load Operation.
  • External Constant Voltage Feedback Adjustment
  • Cycle by Cycle Peak Current Limit
  • Built−In Soft−Start
  • Over & Under Output Voltage Protection
  • Wide Operation VCC Range (up to 28 V)
  • Low Start−up Current (2.5 A typ.) with NCP1361
  • Clamped Gate−drive Output for MOSFET
  • CS & Vs/ZCD pin Short and Open Protection
  • Internal Temperature Shutdown
  • Less than 30 mW No−Load Performance at High Linewith NCP1366 Version
  • These are Pb−Free Devices

Typical applications

  • Ac−dc USB chargers for Cell Phones, Tablets and cameras
  • Low power ac−dc Adapters for Chargers

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2 A
Saturation Current 11.2 A
Saturation Current 22.4 A
DC Resistance190 mΩ
Self Resonant Frequency45 MHz
Check availability
750315544
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability