IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP1392

High-Voltage Half-Bridge Driver with Inbuilt Oscillator

Overview

TopologyOther Topology
Input voltage90-265 V
Switching frequency25-480 kHz
IC revision3

Description

The NCP1392B is a self-oscillating high voltage MOSFET driver primarily tailored for the applications using half bridge topology. Due to its proprietary high-voltage technology, the driver accepts bulk voltages up to 600 V. Operating frequency of the driver can be adjusted from 25 kHz to 480 kHz using a single resistor. Adjustable Brown-out protection assures correct bulk voltage operating range. An internal 100 ms PFC delay timer guarantee that the main downstream converter will be turned on in the time the bulk voltage is fully stabilized. The device provides fixed dead time which helps lowering the shoot-through current.

Features

  • Wide Operating Frequency Range − from 25 kHz to 480 kHz
  • Minimum frequency adjust accuracy 3%
  • Fixed Dead Time − 0.6 s or 0.3 s
  • Adjustable Brown−out Protection for a Simple PFC Association
  • 100 ms or 12.6 ms PFC Delay Timer
  • Non−latched Enable Input
  • Internal 16 V VCC Clamp
  • Low Startup Current of 50 A
  • 1 A / 0.5 A Peak Current Sink / Source Drive Capability
  • Operation up to 600 V Bulk Voltage
  • Internal Temperature Shutdown
  • SOIC−8 Package
  • These are Pb−Free Devices

Typical applications

  • Offline Battery Chargers
  • Flat Panel Display Power Converters
  • High Power AC/DC Adapters for Notebooks
  • Lamp Ballasts
  • Low Cost Resonant SMPS

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 10 MHz
(Ω)
L
(µH)
L
(mm)
W
(mm)
H
(mm)
Samples
7427602SPEC
6 files WE-WAFB Sleeve Choke 130 835 1400 MHz 3 5 45 0.68 63 3.5 9
744772010
Order Code Data­sheet Simu­lation
7427602SPEC
744772010
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 10 MHz
(Ω)
L
(µH)
L
(mm)
W
(mm)
H
(mm)
Samples