| Topology | Power Factor Correction |
| Switching frequency | 20-750 kHz |
The NCP1399 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP1399 features a dedicated output to drive the PFC controller. This feature together with dedicated skip mode technique further improves light load efficiency of the whole application. The NCP1399 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | ISAT,10% (A) | fres (MHz) | Version | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Type | Operation Force (g) | Schematic | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (mW) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 155124BS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 470 | Blue | 468 | 150 | 3.4 | InGaN | 120 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | 3.2 | 1.5 | 1 | SMT | – | – | – | – | – | 95 | – | ||
![]() | 7448030509 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 4 | – | 5 | – | – | – | – | – | 5 | 9 | 32 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | – | – | – | – | – | – | 40048238 | ||
![]() | 744823422 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 4 | – | 3 | – | – | – | – | – | 4 | 2.2 | 30 | 250 | 1500 | MnZn | 23.5 | 13.8 | 25.5 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 820412711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | 230 VAC | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.5 | 4.4 | 16 | THT | 275 | 350 | 430 | 3500 | 80 | 400 | Yes | ||
![]() | 890324023023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | – | Bulk | – | – | – | 275 | – | – | 13 | 7 | 13 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | Across the mains | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 12.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | – | Bulk | – | – | – | 275 | – | – | 15 | 8.5 | 14 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 7447055 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | – | – | – | – | – | 5.4 | 0.15 | 42 | – | – | – | 26 | 13 | – | THT | – | – | – | – | – | – | – | |
![]() | 7447231101 | SPEC | 15 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.1 | 3.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.6 | 0.1 | 90 | – | – | NiZn | 11 | 11 | 19 | THT | – | – | – | – | – | – | – | ||
![]() | 860240473003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 2.5 | – | – | – | – | – | – | 5000 | 160 | 11.75 | 14 | 6.3 | – | – | – | – | – | – | – | Ammopack | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860240574004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 3.5 | – | – | – | – | – | – | 8000 | 240 | 16.45 | 12 | 8 | – | – | – | – | – | – | – | Ammopack | – | – | – | 35 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860240475007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 5 | – | – | – | – | – | – | 10000 | 580 | 55 | 14 | 10 | – | – | – | – | – | – | – | Ammopack | – | – | – | 25 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080578019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 680 µF | – | – | – | – | 5 | – | – | – | – | – | – | 5000 | 2260 | 238 | 9 | 13 | – | – | – | – | – | – | – | Ammopack | – | – | – | 35 | – | – | 20 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | – | – | – | – | – | – | 20 | Dual | – | Pin Header | Angled | – | – | Bag | 3 | – | – | – | – | – | 25.4 | – | – | THT | – | – | – | – | – | – | – | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | 0.5 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | M3 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | Polyamide | 10 | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | – | – | Bag | 3 | – | – | – | – | – | 5.08 | – | – | THT | – | – | – | – | – | – | – | |
| 750317576 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750317636 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750316907 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 613016243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | – | – | – | – | – | – | 16 | Dual | – | Socket Header | Angled | – | – | Tray | 3 | – | – | – | – | – | 20.82 | – | – | THT | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 155124BS73200 | SPEC | |
![]() | 7448030509 | SPEC | |
![]() | 744823422 | SPEC | |
![]() | 820412711 | SPEC | |
![]() | 890324023023 | SPEC | |
![]() | 890324024003 | SPEC | |
![]() | 7447055 | SPEC | – |
![]() | 7447231101 | SPEC | |
![]() | 860240473003 | SPEC | |
![]() | 860240574004 | SPEC | |
![]() | 860240475007 | SPEC | |
![]() | 860080578019 | SPEC | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 450301014042 | SPEC | – |
![]() | 971100365 | SPEC | – |
![]() | 61300211121 | SPEC | – |
| 750317576 | SPEC | – | |
| 750317636 | SPEC | – | |
| 750316907 | SPEC | – | |
![]() | 613016243121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | ISAT,10% (A) | fres (MHz) | Version | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Type | Operation Force (g) | Schematic | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (mW) | VDE Approval | Samples |
|---|