Topology | Buck Converter |
Input voltage | 4-5.5 V |
Switching frequency | 870-1130 kHz |
Output 1 | 0.8 V / 2 A |
IC revision | 3 |
The NCP1597A family is a fixed 1 MHz frequency, high-output-current, synchronous PWM converter that integrate low-resistance, high-side P-channel MOSFETs and low-side N-channel MOSFETs. The NCP1597A utilizes current mode control to provide fast transient response and excellent loop stability and supports PFM mode at light load for higher efficiency. It regulates input voltages from 4.0 V to 5.5 V down to an output voltage as low as 0.8 V and is able to supply up to 2.0 A.
The NCP1597A has features including fixed internally switching frequency (FSW), and an internal soft-start to limit inrush currents. Using the EN pin, shutdown supply current is reduced to 1 µA maximum.
Other features include cycle-by-cycle current limiting; short-circuit protection, power saving mode and thermal shutdown. The NCP1597A is pin to pin compatible to the 1.5A NCP1595A. The NCP1597B offers the same performance in a 10-pin 3x3mm DFN package.
Input Voltage Range: from 4.0 V to 5.5 V
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744314330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|