Topology | Power Factor Correction |
Input voltage | 85-230 V |
Output 1 | 390 V |
IC revision | 1 |
The NCP1654GEVB is a Power Factor Controller to efficiently drive Continuous Conduction Mode (CCM) step-up pre-converters. The NCP1654 allows operation in Follower Boost mode to drastically lower the pre-converter size and cost, in a straight-forward manner. The NCP1654 is a continuous conduction mode and fixed frequency controller (65kHz). The coil (650 uH) is selected to limit the peak to peak current ripple in the range of 36 % at the sinusoid top, in full load and low line conditions.
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
7447055 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 150 | 5.4 | 0.042 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|