IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP1680/NCP13994 | Demoboard TND6412/D

240W USB PD3.1 Solution

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 148 V / 5 A

Description

This reference design describes a 240 W PD3.1 solution using NCP1680, NCP13994, NCP4306 and FAN65004, three stages structure power supply for PD3.1 smart phone super charger, NB adaptor and general power supply supporting 240 W with high efficiency and compact profile if removing DC−DC daughter card.The featured PFC solution uses NCP1680 totem pole PFC controller with CRM and VSFF control, HF current mode LLC controller and syn. controller NCP4306 are used for DC−DC converter for fixed 52 V output, FAN65004 is used for variable output from 5 V to 48 V to meet PD3.1 specification. 2 SJ FET are used for PFC slow leg SW and 4 iGaN NCP58921 are used for PFC fast leg SW and LLC SW.

Features

  • AC Input from 90 V to 264 V
  • TPPFC + LLC + DC−DC Topology
  • High Frequency Operation with iGaN
  • Skip Operation for PFC and LLC at Light Load and PFM Mode for DC−DC Converter
  • External Discrete Circuit to Simulate PD3.1 Multi−output
  • Output Voltage and Current 5 V, 9 V, 12 V, 15 V, 20 V, 28 V, 36 V, 48 V and 5 A
  • Max Output Power: 240 W
  • Simulate PD3.1 to Support up to 48 V
  • Ripple & Noise: <100 mV
  • AVG Efficiency: 94.5% & 95.2% at 115 Vac & 230 Vac and 48 V
  • Full Load Efficiency: 95.2% & 96.2% at 115 Vac & 230 Vac and 48 V 5 A
  • Output Precise OVP
  • Output OCP, SCP
  • Open Loop Protection
  • 2 layers PCB Used and Small Size with Compact Design
  • PCBA size: 98 mm× 62 mm× 21.5 mm
  • Power Density: 30 W/in^3

Typical applications

  • PD3.1 smart phone super charger, NB adaptor and general power supply supporting 240 W with high efficiency and compact profile if removing DC−DC daughter card.

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureSafety ClassVIMP
(V (DC))
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingOperating TemperatureQmin.QVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
VDE Approval Samples
885012206077SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885342008004SPEC
7 files WCAP-CSMH Mid and High Voltage100 pF ±5% 630 1206 -55 °C up to +125 °C10 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel -55 °C up to +125 °C 1000 1000
885012206079SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885342006005SPEC
7 files WCAP-CSMH Mid and High Voltage470 pF ±5% 250 0603 -55 °C up to +125 °C10 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C 1000 1000
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
8853522100131SPEC
6 files WCAP-CSSA Interference Suppression1 nF ±10% 250 1808 -55 °C up to +125 °C X1 / Y2 5000 2.510 GΩ X7R Class II 4.5 2 2 0.5 7" Tape & Reel
885012206084SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1.5 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012205063SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)2.2 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206085SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)2.2 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012205084SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)4.7 nF ±10% 100 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012206089SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012205052SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206091SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)22 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012205053SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)33 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206120SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0603 -55 °C up to +125 °C 51 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C
885012105012SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)1 µF ±20% 10 0402 -55 °C up to +85 °C 150.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +85 °C
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
820513011SPEC
6 files WE-VD Disk Varistor 10 mm -40 °C up to +85 °C 12.5 4.6 16 -40 °C up to +85 °C 300 385 470 2500 70 0.4 Yes
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureSafety ClassVIMP
(V (DC))
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingOperating TemperatureQmin.QVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
VDE Approval Samples