Topology | Flyback Converter |
Input voltage | 90-264 V |
Switching frequency | 131-250 kHz |
Output 1 | 20 V / 4.25 A |
IC revision | 4 |
This combination IC integrates power factor correction (PFC) and quasi−resonant flyback functionality necessary to implement a compact and highly efficient Switched Mode Power Supply for an adapter application.The PFC stage exhibits near−unity power factor while operating in aCritical Conduction Mode (CrM) with a maximum frequency clamp.The circuit incorporates all the features necessary for building a robustand compact PFC stage while minimizing the number of externalcomponents. The quasi−resonant current−mode flyback stage features aproprietary valley−lockout circuitry, ensuring stable valley switching.This system works down to the 4th valley and toggles to a frequencyfoldback mode with a minimum frequency clamp beyond the 4th valley to eliminate audible noise. Skip mode operation allows excellent efficiency in light load conditions while consuming very low standby power consumption.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744822120 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 540 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | |||
744821240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 1.5 | 4 | 140 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | |||
7447060 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 2.5 | 0.3 | 150 | – | – | – | 21 | 11.2 | – | THT | ||
750313054 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | 0.5 | – | – | 4000 | – | 34 | 37.34 | 24.13 | THT | |||
750313048 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | 0.39 | – | – | 1500 | – | 26.16 | 26.16 | 19.05 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|