Topology | High Voltage Output |
Input voltage | 3.3 V |
Output 1 | 1 V |
IC revision | 1 |
This document applies to the NCP3233_Rev. 1 Evaluation Board (EVB) PCB fab with an NCP3233 High Current Synchronous Buck Converter IC soldered into the QFN-40 footprint. A charge pump circuit is included for operation at 3.3 V input.
REMARKS: Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691313510004 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | Pluggable | PCB | No | – | – | – | – | – | – | – | 4 | – | – | – | Horizontal | 20 | Box | |
![]() | 691313510006 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | Pluggable | PCB | No | – | – | – | – | – | – | – | 6 | – | – | – | Horizontal | 20 | Box | |
![]() | 744305033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | 330 | 270 | 23.6 | 27.7 | 0.155 | 22 | MnZn | 2 | – | 5 | – | – | 26 | – | ||
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | 4 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691313510004 | SPEC | – |
![]() | 691313510006 | SPEC | – |
![]() | 744305033 | SPEC | |
![]() | 61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|