Topology | Buck Converter |
Input voltage | 4.5-23 V |
Switching frequency | 550-1100 kHz |
Output 1 | 0.6 V / 15 A |
The NCP3235 is a 15 A DC/DC converter with internal MOSFETs and offers flexibility in design. The device can deliver an adjustable output voltage as low as 0.6V to over 80% of the input voltage. Features include adjustable current limit, output voltage, and soft-start timing. Pin selectable features enable switching frequencies of 550 kHz or 1 MHz, selecting DCM/CCM operating modes, and the ability latch off or hiccup mode during over current. The part can be configure to operate in ultra-sonic mode to stay out of the audio band. The part is offered in a thermally enhanced 6mm by 6mm TQFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2 | – | – | – | – | 0.33 | 48.2 | 56.7 | 62.1 | 1.5 | Ferrite | 0.33 | 214 | ||
![]() | 691313510004 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | 4 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | – | – | |
![]() | 691313510006 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | 6 | Pluggable | PCB | No | Horizontal | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320033 | SPEC | |
![]() | 691313510004 | SPEC | – |
![]() | 691313510006 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|