Topology | High Voltage Output |
Input voltage | 5 V |
Output 1 | 8 V / 3 A |
This design note describes a 36 watt, Type Cinterface PD3.0/QC3.0, universal AC input,constant voltage power supply intended forsmart phone, PAD and NB adaptor supportingPD3.0 and QC3.0 protocol, where isolation fromthe AC mains is required, and low cost, highefficiency, and low standby power are essential.The featured power supply is a simple QRFlyback topology utilizing ON Semiconductor’sNCP1340 HF PWM controller, NCP43080synchronous rectified controller and NCP4371QC3.0 protocol controller combined Cypress’sCCG3 PD protocol controller. This Design Noteprovides the complete circuit schematic detailsand BOM for 36W Type C InterfacePD3.0/QC3.0 adaptor solution which supportsPD output (5V-9V/3A, 15V2.4A and 20V/1.8A),QC2.0 output (5V/3A, 9V/2.67A, 12V/2.67A)and QC3.0 output (4V-8V/3A, 8V-12V/2.67A).This design combined with NCP4371 andCCG3 to support QC3.0 and PD3.0, QCprotocal is transferred by CCG3 and sent toNCP4371, PD protocal is transformed to QC3.0protocal and sent to NCP4371 to change outputvoltage. NCP4371 provides QC protocaldecode and CC/CV control.This design also proposed a dual auxiliarypower supply solution that low voltage Vccsupplies to controller in low output and highvoltage Vcc supplies to controller in high outputalso shut down the zener bias of high voltageregulator in order to increase the efficiency.
Remark: Other two related PDF are added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Version | Interface Type | Gender | Pins (Value) (pcs) | Mount | IR (mA) | Working Voltage (V (DC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006087 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 pF | 100 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±0.25pF | 0603 | -55 °C up to +125 °C | 420 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012006055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 pF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012006080 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | 100 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206080 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 pF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206083 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
890334022017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 68 nF | 310 | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | 10 | 6 | 12 | Bulk | ±10% | Pitch 7.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | Boxed THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Across the mains | – | |||
885012206071 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | 25 | – | – | – | 5 GΩ | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | 25 | – | – | – | 0.5 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
742792040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | -55 °C up to +125 °C | – | 2 | 1.2 | 0.0009 | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 0.5 | – | 1500 | – | – | SMT | – | – | – | SMT | 2000 | – | 600 | 700 | 150 MHz | 2000 | 0.15 | High Current | – | – | – | – | – | – | – | – | |||
742792096 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | -55 °C up to +125 °C | – | 2 | 1.2 | 0.9 | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 0.5 | – | 800 | – | – | SMT | – | – | – | SMT | 1000 | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | – | – | – | – | |||
820573011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | -40 °C up to +85 °C | – | 9 | 4.1 | 12.5 | – | – | 7 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | THT | – | – | – | THT | – | – | – | – | – | – | – | – | 300 | 385 | 470 | 1200 | 35 | 0.25 | 230 VAC | Yes | |||
7447462101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | – | 5075 | -40 °C up to +125 °C | – | – | – | – | 100 | 800 | 0.8 | 7.1 | Heat Shrinking Tube | – | – | – | THT | – | – | – | – | – | – | 0.65 | – | – | – | – | – | – | – | – | – | |||
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | -40 °C up to +105 °C | – | – | – | – | – | 5000 | – | – | – | Type C | Receptacle | 24 | THR | – | 20 | – | – | – | – | – | Horizontal | – | – | – | – | – | – | USB 3.1 | – | ||
750343412 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | – | 21.59 | 21.59 | 17.27 | Tray | – | RM8 | -40 °C up to +125 °C | – | – | – | – | 460 | – | 1.5 | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006087 | SPEC | ||
885012006055 | SPEC | ||
885012006080 | SPEC | ||
885012206080 | SPEC | ||
885012206083 | SPEC | ||
890334022017 | SPEC | ||
885012206071 | SPEC | ||
885012206076 | SPEC | ||
742792040 | SPEC | ||
742792096 | SPEC | ||
820573011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
7447462101 | SPEC | ||
632723300011 | SPEC | – | |
750343412 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | Q | DF (%) | Ceramic Type | Fl (mm) | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Version | Interface Type | Gender | Pins (Value) (pcs) | Mount | IR (mA) | Working Voltage (V (DC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|