IC manufacturers Onsemi

IC manufacturers (104)

Onsemi NCP45560

STR-NCP45560-ECOSWITCH-GEVB: Strata Enabled NCP45560 ecoSWITCH Load Switch EVB

Overview

TopologyBuck Converter
Input voltage0.5-13.5 V

Description

The STR-NCP45560-ECOSWITCH-GEVB provides an evaluation board for the NCP45560 ecoSWITCH load switch using Strata Developer Studio. The NCP45560 offers a component and area-reducing solution for power domain switching with ultra-low on resistance, in-rush current limiting via soft-start, short-circuit protection, thermal protection, and power good signaling. This evaluation board is used with Strata to control the ecoSWITCH and monitor telemetry such as input/output voltage, current, and temperature. See the Strata webpage at www.onsemi.com/strata for more details

Features

  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET with Ultra LowRON
  • Input Voltage Range 0.5 V to 13.5 V
  • Soft-Start via Controlled Slew Rate
  • Adjustable Slew Rate Control
  • Power Good Signal
  • Thermal Shutdown
  • Undervoltage Lockout
  • Short-Circuit Protection
  • Extremely Low Standby Current
  • Load Bleed (Quick Discharge)

Typical applications

  • Portable Electronics and Systems
  • Notebook and Tablet Computers, Set−Top Boxes, Servers, and Gateways
  • Telecom, Networking, Medical, and Industrial Equipment
  • Hot−Swap Devices and Peripheral Ports Hot−Swap Devices and Peripheral Ports Hot−Swap Devices and Peripheral Ports

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
SW
(mm)
CVR
(V (DC))
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
PackagingApplicationInterface TypeVariantGenderPins
(pcs)
MountIR
(mA)
Working Voltage
(V (AC))
RowsIR
(mA)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 Tape and Reel SMT 0.7
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 Tape and Reel SMT 0.7
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 Tape and Reel SMT 0.7
150060BS75000SPEC
27 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 Tape and Reel SMT 0.7
742792022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 2 SMT 2000 1500 0.9 220 330 300 MHz 2000 0.05 High Current
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 5.08 2.54 Bag Pin Header 2 THT 250 Single 3000 Straight
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single 7.62 2.54 Bag Pin Header 3 THT 250 Single 3000 Straight
870025575009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-PTG5 Aluminum Polymer Capacitors 12.5330 µF 25 2000 4900 1650 8 5 10 Ammopack Radial THT
971150365SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SPAIE Plastic Spacer Stud, metric, internal/ external 15 M3 M3 6 Bag
434153017835SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 Tape and Reel 50 1.7 350 200000 Blue No not specified
65100516121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-USB Mini/Micro Connectors Tape and Reel & Mylar Mini USB 2.0 Type B with Pads & Pegs Receptacle 5 SMT 30 1000 Horizontal
709940300SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 5.5 Bag 2.4
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
SW
(mm)
CVR
(V (DC))
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
PackagingApplicationInterface TypeVariantGenderPins
(pcs)
MountIR
(mA)
Working Voltage
(V (AC))
RowsIR
(mA)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples